BOCK, Miscellaneous, Cable
097B51944
Compressors spare parts, Holder f.additional ventilator, Legacy BOCK ID: 51944
097B51944
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Holder f.additional ventilator |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51944 |
Characteristic | Value |
|---|---|
| Material Description | Holder f.additional ventilator |
| material no. of component | 1.0330 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Cable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 560 Gram |
| Net weight | 560 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559581 |