BOCK, Connector, Nut
097B51744
Compressors spare parts, Knurled nut M15x1 w.o-ring, Legacy BOCK ID: 51744
097B51744
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F76F88HG66HG88 |
| Contains batteries | No |
| Description | Knurled nut M15x1 w.o-ring |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51744 |
Characteristic | Value |
|---|---|
| Material Description | Knurled nut M15x1 w.o-ring |
| material no. of component | 1.4104 |
| material of component | X14CrMoS17 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27 Gram |
| Net weight | 27 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892558 |