BOCK, Connector, Rod
097B51599
Compressors spare parts, Conn.rod 156 long (w.bushing), Legacy BOCK ID: 51599
097B51599
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | solution annealed |
| Brand | BOCK |
| Contains batteries | No |
| Description | Conn.rod 156 long (w.bushing) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51599 |
Characteristic | Value |
|---|---|
| Material Description | Conn.rod 156 long (w.bushing) |
| material no. of component | 3.1255 T6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 330 Gram |
| Net weight | 330 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890738 |