BOCK, Connector, Screw
097B51314
Compressors spare parts, Cylinder head screw M10x50, Legacy BOCK ID: 51314
097B51314
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder head screw M10x50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51314 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder head screw M10x50 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24 Gram |
| Net weight | 24 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560587 |