BOCK, Housing, Cylinder cover
097B50231
Compressors spare parts, Cylinder cover standard *EX, Legacy BOCK ID: 50231
097B50231
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | solution annealed |
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder cover standard *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50231 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder cover standard *EX |
| material no. of component | EN AC-42100 T6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 887 Gram |
| Net weight | 887 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562178 |