BOCK, Electrical component, Terminal box
097B33529
Compressors spare parts, Terminal box cpl./ST,blue *EX, Legacy BOCK ID: 33529
097B33529
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Terminal box cpl./ST,blue *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 33529 |
Characteristic | Value |
|---|---|
| Material Description | Terminal box cpl./ST,blue *EX |
| material no. of component | 1.0330 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.7 Kilogram |
| Net weight | 2.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895641 |