BOCK, Connector, Gasket
097B06004
Compressors spare parts, Gasket-shaft seal cover, Legacy BOCK ID: 06004
097B06004
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Gasket-shaft seal cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06004 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-shaft seal cover |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Gram |
| Net weight | 5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589571 |