
Spare part, DSV 1, Dismounting kit
148F3022
Product Type: Spare part, Used for product: DSV 1, Type designation: Dismounting kit
148F3022
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | INSTALLATION KIT, DSV 1 |
| Packing format | Single pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Spare part (EF013237) | TRUE |
| Type designation | Dismounting kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | DSV 1 |
| Used for product comments | For Bonnet and Cap |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.062 Kilogram |
| Net weight | 0.06 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.93 Liter |
| EAN/UPC | 5702428203821 |