
Element for expansion valve, -20 °C - 30 °C, TEA 85; TEA 20
068G3252
Packing format: Multi pack
068G3252
Product specifications
Characteristic | Value |
|---|---|
| Body material | Stainless steel |
| Capillary tube length [in] | 196.8 in |
| Capillary tube length [mm] | 5000 mm |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Straightway |
| Material Description | ELM Element TEA 20/85 |
| Packing format | Multi pack |
| Pressure equalization | Externally equalized |
| Product group | Expansion valves |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Element for expansion valve |
| Product Type | ELM |
| Quantity per packing format | 9 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4f62a7f9-fa17-4ca6-8fd0-b6f703bf683f |
| SCIP dossier product name | TEA TEAT Accessories |
| Temperature range [°C] [max] | 30 °C |
| Temperature range [°C] [min] | -20 °C |
| Temperature range [°F] [max] | 86 °F |
| Temperature range [°F] [min] | -4 °F |
| Used for product | TEA 20TEA 85 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.556 Kilogram |
| Net weight | 0.458 Kilogram |
| Volume | 2.189 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422086260 |
| Proposition 65 | Cancer and Reproductive Harm |