
Safety relief valve, SFA 15-50, G, 24 bar
148F4114
Pressure setting [bar]: 24, Connection Type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: TÜV certificate included
148F4114
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEAC |
| CE mark | Yes |
| Certified Coef of Disc | 0.39 kg |
| China RoHS compliance | Out of scope |
| Comments | 0 |
| Connection Internal/External | External |
| Connection size [in] | 1/2 in |
| Connection size [mm] | 15 mm |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Out of scope |
| Flow area [in2] | 0.206 in² |
| Flow area [mm2] | 133.0 mm² |
| Flow diameter [in] | 0.512 in |
| Flow diameter [mm] | 13.0 mm |
| Fluid Group | 1 |
| Inlet connection size [in] | 3/4 |
| Lift [mm] | 1.90 mm |
| Material Description | SFA 15-50, TÜV 24BAR SET PRESS. |
Characteristic | Value |
|---|---|
| Nominal diameter | DN < 15 |
| Outlet connection size [in] | 1 |
| Packing format | Single pack |
| PED category | IV |
| Pressure certificate | TÜV certificate included |
| Pressure setting [bar] | 24 bar |
| Pressure setting [psig] | 348 psig |
| Product description | Safety Relief Valve |
| Product group | Safety relief valves |
| Product line | Industrial Refrigeration |
| Product name | Safety relief valve |
| Product Type | SFA 15-50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| SCIP dossier no. | b6d989c8-42d2-47d3-85cd-8518f10699b1 |
| SCIP dossier product name | SFA 15 |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.995 Kilogram |
| Net weight | 1.926 Kilogram |
| Volume | 1.285 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428944762 |
| Proposition 65 | Cancer and Reproductive Harm |