Pressure control valve, RVE
191U0099
Pressure control valve, Product Type: RVE, Packing format: Single pack, Quantity per packing format: 1
191U0099
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Pressure Valve (ESK code - RV2-10B/1,5) |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure control valve |
| Product Type | RVE |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Kilogram |
| Net weight | 0.12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.063 Liter |
| EAN/UPC | 5702428370448 |