Danfoss logo
 OP-HJM036D32N/Q - OP-HJZ036D32N/Q

Optyma™, OP-HJZ036D32Q

114N3253

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
ApplicationsHBPMBP
China RoHS complianceOut of scope
Compressor modelMTZ036-3
Compressor power supply [V]230/3/60
Condenser typeG8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HJZ036D32Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]3.60 A
Fan diameter [mm]457 mm
Fan power consumption @ 60Hz [W]450 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity [kW] (R513A/R134a)3.72 kW
HMBP Cooling capacity range [kW] (R513A/R134a)3.7 to 7 kW
LBP Cooling capacity [kW] (R452A)1.94 kW
LBP Cooling capacity range [kW] (R452A)1.6 to 3.6 kW
Low value of voltage range at 60Hz [V]200 V
Characteristic
Value
Material DescriptionOP-HJZ036D32Q MTZ36-3VM
MBP Cooling capacity [kW] (R449A)5.9 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)3.7 to 8.3 kW
Model numberOP-HJZ036D32Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Phases of Compressor3
Phases of Fan1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D32
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR404AR448AR449AR452AR513A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD32
VersionDescriptionD32 : Out of portfolio

General specifications

Characteristic
Value
Gross weight90 Kilogram
Net weight72 Kilogram
Volume260.441 Liter
Characteristic
Value
EAN/UPC5702428873048
Proposition 65Cancer and Reproductive Harm