Electrical component, Circuit breaker
119-1323
Circuit Breaker 6A
119-1323
Product specifications
Characteristic | Value |
|---|---|
| Description | Circuit Breaker 6A |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | SP-CIRCUIT BREAKER 6A |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Circuit breaker |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.191 Kilogram |
| Net weight | 0.166 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.247 Liter |
| EAN/UPC | 5715255231752 |