Miscellaneous, Oil level regulator
119-1311
Electronic oil level regulator CO2
119-1311
Product specifications
Characteristic | Value |
|---|---|
| Description | Electronic oil level regulator CO2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Miscellaneous |
| Material Description | SP-ELECTRONIC OIL LEVEL REGULATOR C02 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Oil level regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.138 Kilogram |
| Net weight | 1.859 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.54 Liter |
| EAN/UPC | 5715255231615 |