Tank, Receiver
119-1310
Receiver 30L
119-1310
Product specifications
Characteristic | Value |
|---|---|
| Description | Receiver 30L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Tank |
| Material Description | SP-RECEIVER 30 L |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 39.928 Kilogram |
| Net weight | 34.72 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 71.663 Liter |
| EAN/UPC | 5715255231608 |