Tank, Accumulator
119-1309
Oil pod CO2
119-1309
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Oil pod CO2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Tank |
| Material Description | SP-OIL POD CO2 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Accumulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.832 Kilogram |
| Net weight | 12.897 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.56 Liter |
| EAN/UPC | 5715255231592 |