Miscellaneous, Miscellaneous
119-1308
Sight glass 120 Bar CO2
119-1308
Product specifications
Characteristic | Value |
|---|---|
| Description | Sight glass 120 Bar CO2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Miscellaneous |
| Material Description | SP-SIGHT GLASS 120 BAR C02 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.253 Kilogram |
| Net weight | 0.22 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.15 Liter |
| EAN/UPC | 5715255231585 |