Tank, Oil separator
119-1307
Oil separator In/Out
119-1307
Product specifications
Characteristic | Value |
|---|---|
| Description | Oil separator In/Out |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Tank |
| Material Description | SP-OIL SEPARATOR IN/OUT CO2 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Oil separator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.053 Kilogram |
| Net weight | 8.742 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 29.6 Liter |
| EAN/UPC | 5715255231578 |