BOCK, Miscellaneous
097B34108
Condensing units spare parts, Base angle (pair) shortened, Legacy BOCK ID: 34108
097B34108
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Base angle (pair) shortened |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 34108 |
Characteristic | Value |
|---|---|
| Material Description | Base angle (pair) shortened |
| material no. of component | 1.0038 |
| Product group | Condensing units spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.33 Kilogram |
| Net weight | 4.33 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890318 |