Danfoss logo
Scroll compressor, DSH381-4SP-product-details

Scroll compressor, DSH381-4SP

120H2694

Refrigerants: R452B; R410A; R454B, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
Brand techniqueScroll compressor
Capacity ControlFixed speed
Compressor power supply [V]380-415/3/50 460/3/60
Contains batteriesNo
DescriptionDSH381-4SP
DG Indicator ProfileNot relevant for dangerous goods
FamilyDSH
IDVYes
Manifold enabledNo
Material DescriptionDSH381-4SX-INDUST
Model numberDSH381-4SP
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Characteristic
Value
Oil level switchFactory assembled
Packing formatIndustrial pack
Packing quantity4
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH381
RefrigerantsR410AR452BR454B
Segment usageAir conditioningHeating
Swept volume [cm3]345.00 cm³
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight168.25 Kilogram
Net weight161.25 Kilogram
Characteristic
Value
Proposition 65Cancer and Reproductive Harm