
Guide kit, VRH 120
180G4021
Pressure relief valve, type VRH 5, VRH 30, VRH 60 and VRH 120
180G4021
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Pressure relief valve, type VRH 5, VRH 30, VRH 60 and VRH 120 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | VRH120F Guide and guide pin kit |
| Product description | Gas Detection Sensor |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for VRH |
| Type designation | Guide kit |
| UL mark | No |
| Used for product | VRH 120 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.168 Kilogram |
| Net weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.374 Liter |
| EAN/UPC | 5715162784365 |