
Metering unit in cabinet
267B0029
Metering unit PV25 DN20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
267B0029
Product specifications
Characteristic | Value |
|---|---|
| Application type | Metering unit |
| Contains batteries | No |
| Description | Metering unit PV25 DN20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Metering Unit PV25 DN20 |
| Pressure class | PN 10 |
Characteristic | Value |
|---|---|
| Pressure nominal primary [bar] | 10 bar |
| Product group | Metering unit |
| Product line | Subsystems |
| Product Type | Metering unit in cabinet |
| Supply temperature construction [˚C] | 95 °C |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 17 Liter |
| EAN/UPC | 5702424645687 |