VGS
VGS is pressure relieved 2-way normally open (NO) valves for steam, designed to be combined with:
In combination with AVT temperature actuators and AMV(E) electrical actuators, valves can be used for temperature control with steam or hot water up to 200 °C.
Features and benefits
- Versatile 2-way control valve for steam applications – Normally open, pressure-relieved design suitable for temperature control up to 200 °C when paired with compatible actuators.
- Flexible integration across control and safety setups – Compatible with thermal, safety, and electrical actuators, offering reliable performance in compact DN 15–25 systems.