
Drive sleeve, Series 90
25413000
Drive sleeve, Series 90
25413000
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Drive sleeve, Series 90 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | METAL DRIVE SLEEVE FOR 90 SER.MOTOR |
Characteristic | Value |
|---|---|
| Product group | Actuators for Rotary Valves |
| Product line | Mechanical TRV |
| Product Type | Actuators for Rotary Valves Spare Parts & Accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.06 Kilogram |