
Energy meters, SonoSelect 10, qp [m³/h]: 0.6, Heating, battery 2 x AA-cell, No integrated communication, Radio OMS 868.95 MHz
014U0071
Energy meter for residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSelect 10
Recommended replacement: 014U0068
014U0071
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.036 |
| 1 Primary battery weight Kg | 0.018 |
| 2 Secondary battery SUM weight Kg | 0.010 |
| 2 Secondary battery weight Kg | 0.010 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E1 / M2 |
| Ambient humidity [% RH] [Max] | 95 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating |
| Approval authority | Force Certification |
| Approval type | Type approved and 1st time verified |
| Approved meteorological range [°C] [Max] | 95 °C |
| Approved meteorological range [°C] [Min] | 5 °C |
| Battery lifetime [Years] | 16.0 yr |
| Battery qty | 2 |
| Battery type or Name | AA Lithium (ER14505) |
| Cable insulation material | PUR |
| Cable length between calculator and flow sensor [m] | 1.5 m |
| China RoHS compliance | Out of scope |
| Commissioning tool | SonoApp |
| Connection size | G 3/4 |
| Connection types | Thread |
| Contains batteries | Yes |
| Description | Energy meter for residential applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Difference temperature limits (Accounting) [K] [Max] | 90.00 K |
| Difference temperature limits (Accounting) [K] [Min] | 3.00 K |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | kWh (without digit after comma) |
| EU RoHS compliance | Out of scope |
| Flow measuring principle | Ultrasonic |
| Housing color | RAL 9010 White |
| In scope of WEEE | Yes |
| Installation | Return |
Characteristic | Value |
|---|---|
| Integrated communication | No integrated communication |
| Interface module slot 1 | Radio OMS 868.95 MHz |
| Kvs values [m³/h] | 3.46 m³/h |
| Log storage duration [Month] | 24 mo |
| Log storage interval [Month] | 1 mo |
| Material Description | DN15R,qp0.6,110,H,EU,GJ,Radio+PI |
| Material in contact with medium | Brass sensor |
| Media | Water quality with pH 7 to 9.5 |
| Media temperature [°C] [Max] | 95 °C |
| Media temperature [°C] [Min] | 5 °C |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoSelect 10 |
| Protection class calculator | IP65 |
| qc [m³/h] | 0.0012 m³/h |
| qi [m³/h] | 0.006 m³/h |
| qp [m³/h] | 0.6 m³/h |
| qs [m³/h] | 1.2 m³/h |
| qss [m³/h] | 1.32 m³/h |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c284e070-c802-4ced-837c-2aa2fcd3510f |
| SCIP dossier product name | Ultrasonic Pathfinder |
| Secondary battery Number of batteries | 1 |
| Secondary battery Type or name | 0,5 AA Lithium |
| Secondary battery Voltage | 3.6 V |
| Secondary battery Weight per battery | 10 g |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | battery 2 x AA-cell |
| Temperature limits (accounting) [°C] [Max] | 105 °C |
| Temperature limits (accounting) [°C] [Min] | 0 °C |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensors cable length [m] | 1.5 m |
| Temperature sensors type | Pt 1000 |
| Weight per battery | 18 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.945 Kilogram |
| Net weight | 0.7 Kilogram |
| Volume | 3.191 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425128240 |
| Proposition 65 | Cancer and Reproductive Harm |