
Energy meters, SonoSafe 10, 20 mm, qp [m³/h]: 2.5, Heating, Battery 1 A-cell, No integrated communication, No interface module
014U0013
Energy meter for residential applications
014U0013
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.038 |
| 1 Primary battery weight Kg | 0.019 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E1 / M2 |
| Ambient humidity [% RH] [Max] | 95 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating |
| Approval authority | Force Certification |
| Approved meteorological range [°C] [Max] | 95 °C |
| Approved meteorological range [°C] [Min] | 5 °C |
| Battery lifetime [Years] | 16.0 yr |
| Battery qty | 1 |
| Battery type or Name | AA Lithium (ER14505) |
| Cable insulation material | PVC halogen free |
| Cable length between calculator and flow sensor [m] | 0.5 m |
| China RoHS compliance | Out of scope |
| Commissioning tool | SonoApp |
| Connection size | G 1 |
| Connection types | Thread |
| Contains batteries | Yes |
| Description | Energy meter for residential applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 20 mm |
| Difference temperature limits (Accounting) [K] [Max] | 90.00 K |
| Difference temperature limits (Accounting) [K] [Min] | 3.00 K |
| Display type | LCD |
| Dynamic range | 1:100 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | kWh (without digit after comma) |
| EPD available | Yes |
| EU RoHS compliance | Out of scope |
| Flow measuring principle | Ultrasonic |
| Housing color | RAL 9010 White |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Installation | Return |
| Integrated communication | No integrated communication |
| Interface module slot 1 | No interface module |
| Kvs values [m³/h] | 6.25 m³/h |
| Log storage duration [Month] | 24 mo |
| Log storage interval [Month] | 1 mo |
| Material Description | DN20R,qp2.5,130,L,EU,kWh |
| Material in contact with medium | Brass sensor |
| Media | Heating system according to VDI 2035 |
| Media temperature [°C] [Max] | 95 °C |
| Media temperature [°C] [Min] | 5 °C |
| Pressure nominal [bar] | 16 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoSafe 10 |
| Protection class calculator | IP65 |
| qc [m³/h] | 0.0050 m³/h |
| qi [m³/h] | 0.025 m³/h |
| qp [m³/h] | 2.5 m³/h |
| qs [m³/h] | 5.0 m³/h |
| qss [m³/h] | 5.50 m³/h |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c284e070-c802-4ced-837c-2aa2fcd3510f |
| SCIP dossier product name | Ultrasonic Pathfinder |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | Battery 1 A-cell |
| Temperature sensor approved temperature [°C] [Max] | 105 °C |
| Temperature sensor approved temperature [°C] [Min] | 0 °C |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensors cable length [m] | 1.5 m |
| Temperature sensors type | Pt 1000 |
| Weight per battery | 18 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.951 Kilogram |
| Net weight | 0.758 Kilogram |
| Volume | 3.24 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425127267 |
| Proposition 65 | Cancer and Reproductive Harm |