
Energy meters, SonoMeter 30, qp [m³/h]: 6, Heating and cooling
187F7017
Energy meter for commercial applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 30
Recommended replacement: 187F2645
187F7017
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.019 |
| 1 Primary battery weight Kg | 0.019 |
| Application | Heating and cooling |
| Battery qty | 1 |
| Battery type or Name | AA Lithium (ER14505) |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Label product | Yes |
| Material Description | SONO30 DN25 qp6.0 260 R HC 230V M-Bus |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 30 |
| qp [m³/h] | 6.0 m³/h |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c3b9620f-c696-4468-90ef-e0ba0e26f074 |
| SCIP dossier product name | Sonometer 30 |
| Weight per battery | 19 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.164 Kilogram |
| Net weight | 3.612 Kilogram |
| Volume | 8.85 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424066284 |
| Proposition 65 | Cancer and Reproductive Harm |