
Energy meters, Accessories, Sono30 Mains unit 24V AC
187F3115
SonoMeter 30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Energy meters
187F3115
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Description | Sono30 Mains unit 24V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| For product type | SonoMeter 30 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | Sono30 Mains unit 24V AC |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Accessories |
| REACH Candidate List substances | No |
| Type of accessories | Calculator accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.028 Kilogram |
| Volume | 0.237 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428967136 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |