BOCK, Miscellaneous, Miscellaneous
097B82356
Compressors spare parts, Set-drive in pin, Legacy BOCK ID: 82356
097B82356
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-drive in pin |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82356 |
| Material Description | Set-drive in pin |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 79fafdf0-8a4d-4417-8da4-bc4ca3c50b25 |
| SCIP dossier product name | SET-CABLE SCREW_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 460 Gram |
| Net weight | 460 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162944455 |