![MOTOR COVER 11-37KW CO2 T [OPT.]:HGX34/110+130+150](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F599047%2FID568921406263-0101_preview.jpg&w=1920&q=75)
BOCK, Housing, Motor Cover
097B81756
Compressors spare parts, Set-motor cover 11-37kW, Legacy BOCK ID: 81756
097B81756
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 CO2 THG46 CO2 T |
| Contains batteries | No |
| Description | Set-motor cover 11-37kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81756 |
| Material Description | Set-motor cover 11-37kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.25 Kilogram |
| Net weight | 15.25 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546505 |