
BOCK, Electrical component, Terminal board
097B81718
Compressors spare parts, Set-terminal board *EX, Legacy BOCK ID: 81718
097B81718
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12 |
| Contains batteries | No |
| Description | Set-terminal board *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81718 |
| Material Description | Set-terminal board *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal board |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 760 Gram |
| Net weight | 760 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546819 |