
BOCK, Connector, Sight glass
097B81698
Compressors spare parts, Set-sight glass ø14, Legacy BOCK ID: 81698
097B81698
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK20 |
| Contains batteries | No |
| Description | Set-sight glass ø14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81698 |
| Material Description | Set-sight glass ø14 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Sight glass |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d9925d0a-992d-4348-9ae0-3bca6dcdbdd1 |
| SCIP dossier product name | SET-SIGHT GLASS_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 33 Gram |
| Net weight | 33 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546970 |