BOCK, Connector, Valve
097B81602
Compressors spare parts, Set-solenoid coil 110V AC *EX, Legacy BOCK ID: 81602
097B81602
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG34 |
| Contains batteries | No |
| Description | Set-solenoid coil 110V AC *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81602 |
Characteristic | Value |
|---|---|
| Material Description | Set-solenoid coil 110V AC *EX |
| Power supply | 110V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 850 Gram |
| Net weight | 850 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162547700 |