
BOCK, Connector, Valve
097B81576
Compressors spare parts, Set-adapt.f.shut-off valve, Legacy BOCK ID: 81576
097B81576
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 CO2 THG46 CO2 T |
| Contains batteries | No |
| Description | Set-adapt.f.shut-off valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81576 |
| Material Description | Set-adapt.f.shut-off valve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.7 Kilogram |
| Net weight | 4.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162547939 |