BOCK, Motor component, Kit
097B81410
Compressors spare parts, Set-motor 37kW S/SS [PW50:50], Legacy BOCK ID: 81410
097B81410
Product specifications
Characteristic | Value |
|---|---|
| BOCK_MOTOR_CONNECTION_TYPE | S/SS |
| Brand | BOCK |
| component used for | HG46 CO2 T |
| Contains batteries | No |
| Description | Set-motor 37kW S/SS [PW50:50] |
| DG Indicator Profile | Not relevant for dangerous goods |
| frequency of component | 50/60 Hz |
| In scope of WEEE | No |
| Legacy BOCK ID | 81410 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor 37kW S/SS [PW50:50] |
| Power supply | 380-420V 50Hz (440-480V 60Hz) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
| type of component | motor |
| voltage of component | 400V 50Hz (460V 60Hz) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 74.3 Kilogram |
| Net weight | 74.3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162549360 |