![TERMINAL BOXES / PA, BLUE - HH44e+HG56e+66e [OPTIMISED],](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F597463%2FID567942044153-0101_preview.jpg&w=1920&q=75)
BOCK, Electrical component, Terminal box
097B81397
Compressors spare parts, Set-terminal box / PA,blue, Legacy BOCK ID: 81397
097B81397
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA44HG34 CO2 THG44HG44 CO2HG46 CO2 THG56HG66 |
| Contains batteries | No |
| Description | Set-terminal box / PA,blue |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81397 |
| Material Description | Set-terminal box / PA,blue |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 900 Gram |
| Net weight | 900 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162549483 |