Danfoss logo
BOCK, Motor component, Kit-product-details

BOCK, Motor component, Kit

097B81317

Compressors spare parts, Set-motor 25kW S/SS [PW50:50], Legacy BOCK ID: 81317

Product specifications

Characteristic
Value
BrandBOCK
component used forHGZ7
Contains batteriesNo
DescriptionSet-motor 25kW S/SS [PW50:50]
DG Indicator ProfileNot relevant for dangerous goods
In scope of WEEENo
Legacy BOCK ID81317
Characteristic
Value
Material DescriptionSet-motor 25kW S/SS [PW50:50]
Power supply380-420V 50Hz (440-480V 60Hz)
Product groupCompressors spare parts
Product lineDanfoss BOCK®
Product nameMotor component
Product TypeKit

General specifications

Characteristic
Value
Gross weight67.01 Kilogram
Net weight67.01 Kilogram
Characteristic
Value
EAN/UPC5715162550151