
BOCK, Heater, Capacity regulator
097B80755
Compressors spare parts, Set-valve body CR10, Legacy BOCK ID: 80755
097B80755
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 AHG34-2 A |
| Contains batteries | No |
| Description | Set-valve body CR10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80755 |
| Material Description | Set-valve body CR10 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 490 Gram |
| Net weight | 490 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162553817 |