BOCK, Connector, Valve
097B80343
Compressors spare parts, Set-shut-off valve ø12/sold, Legacy BOCK ID: 80343
097B80343
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 |
| Connection size [in] | 1/2 in |
| Connection size [mm] | 12 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Set-shut-off valve ø12/sold |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 80343 |
| Material Description | Set-shut-off valve ø12/sold |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| type of component | shut off valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 246.4 Gram |
| Net weight | 224 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162555996 |