
BOCK, Connector, Ring
097B80127
Compressors spare parts, Set-clamp.ring w.felt insert, Legacy BOCK ID: 80127
097B80127
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK30 |
| Contains batteries | No |
| Description | Set-clamp.ring w.felt insert |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80127 |
| Material Description | Set-clamp.ring w.felt insert |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26 Gram |
| Net weight | 26 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557549 |