
BOCK, Connector, Sight glass
097B08552
Compressors spare parts, Set-sight glass ø22, Legacy BOCK ID: 08552
097B08552
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK30FK40FK50HA22HA34HG12HG12 CO2HG22HG22 AHG22 CO2HG34HG34 AHG34 CO2HG34-2HG34-2 A |
| Contains batteries | No |
| Description | Set-sight glass ø22 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 08552 |
| Material Description | Set-sight glass ø22 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Sight glass |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 67 Gram |
| Net weight | 67 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582053 |