BOCK, Connector, Gasket
097B06978
Compressors spare parts, O-ring ø117,07x3,53, Legacy BOCK ID: 06978
097B06978
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88HG88 |
| Contains batteries | No |
| Description | O-ring ø117,07x3,53 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06978 |
| Material Description | O-ring ø117,07x3,53 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.005 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Cubic meter |
| EAN/UPC | 5715162586907 |