BOCK, Connector, Connector
097B06967
Compressors spare parts, Pipe union, Legacy BOCK ID: 06967
097B06967
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 T |
| Contains batteries | No |
| Description | Pipe union |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06967 |
| Material Description | Pipe union |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38 Gram |
| Net weight | 38 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587010 |