BOCK, Connector, Screw
097B05407
Compressors spare parts, Hex.head screw M6x30, Legacy BOCK ID: 05407
097B05407
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Hex.head screw M6x30 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05407 |
Characteristic | Value |
|---|---|
| Material Description | Hex.head screw M6x30 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.9 Gram |
| Net weight | 7.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591642 |