BOCK, Connector, Screw
097B05234
Compressors spare parts, Connecting rod screw M8x45, Legacy BOCK ID: 05234
097B05234
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Connecting rod screw M8x45 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05234 |
Characteristic | Value |
|---|---|
| Material Description | Connecting rod screw M8x45 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.5 Gram |
| Net weight | 23.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592120 |