Spare parts, discont. products, REP.KIT GPS65-80 111-112-113-114 GASKETS, GPS 65-80-111-112-113-114
2453+048
REP.KIT GPS65-80 111-112-113-114 GASKETS, Used for product: GPS 65-80-111-112-113-114, Packing format: Multi pack, Quantity per packing format: 12
2453+048
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REP.KIT GPS65-80 111-112-113-114 GASKETS |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Accessory |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Type designation | Repair kit |
| Used for product | GPS 65-80-111-112-113-114 |
| Used for product comments | Gaskets |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.082 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.288 Liter |
| EAN/UPC | 5702428283892 |