Assembly fitting, Spare part
119F7101
Assembly fitting, Type designation: Spare part, Packing format: Industrial pack, Quantity per packing format: 100
119F7101
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | RD Brazed tail assembly I/100 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Refrig. distributor spareparts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Assembly fitting |
| Product Type | Ass'y fitting |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type designation | Spare part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.065 Kilogram |
| Net weight | 0.057 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428921510 |
| Proposition 65 | Cancer and Reproductive Harm |