Danfoss logo
SFA 10 safety valve_148F4210, 148F4211, 148F4212

Safety relief valve, SFA 10H, G, 49 bar

148F4349

Pressure setting [bar]: 49, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: TÜV certificate included

Product specifications

Characteristic
Value
ApprovalEACUA
Approval standardISO 4126-1
Certified Coef of Disc0.85 kg
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]3/8 in
Connection size [mm]10 mm
Connection standardISO 228-1
Connection typeG
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EquipmentCap
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow area [in2]0.056 in²
Flow area [mm2]36.3 mm²
Flow diameter [in]0.268 in
Flow diameter [mm]6.8 mm
Fluid Group1
Inlet connection size [in]1/2 in
Inlet connection size [mm]10.00 mm
Lift [mm]2.30 mm
Characteristic
Value
Material DescriptionSFA 10H T 349 Safety valve
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Outlet connection size [in]3/4 in
Outlet connection size [mm]15.0 mm
Packing formatSingle pack
PED categoryIV
Pressure certificateTÜV certificate included
Pressure setting [bar]49 bar
Pressure setting [psig]711 psig
Product groupSafety relief valves
Product lineIndustrial Refrigeration
Product nameSafety relief valve
Product TypeSFA 10H
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR410AR744
Surface coatingZn (TLP)
Temperature range [°C] [max]100 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]212 °F
Temperature range [°F] [min]-58 °F

General specifications

Characteristic
Value
Gross weight1.243 Kilogram
Net weight1.09 Kilogram
Characteristic
Value
Volume1.289 Liter
EAN/UPC5714279886542