
Multifunction valve body, SVL-140B 150, Max. Working Pressure [bar]: 140
148B6924
Parts Program name: FIA-140B; SVA-140B, Connection standard: EN 10216-2; ANSI B 36.10 SCH 80, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 150, Outlet connection size [mm]: 150
148B6924
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCECRNUA |
| Body material | Steel |
| Brand | SVL Flexline |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | ANSI B 36.10 SCH 80EN 10216-2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Inlet connection size [in] | 6 in |
| Inlet connection size [mm] | 150.00 mm |
| Inlet connection type | Butt weld |
| Material Description | SVL-140B Valve Housing 150 A/D ANG |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
Characteristic | Value |
|---|---|
| Outlet connection size [in] | 6 in |
| Outlet connection size [mm] | 150.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Parts Program name | FIA-140BSVA-140B |
| PED category | II |
| Product accessories | SVL Flexline accessories |
| Product description | Valve house |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Multifunction valve body |
| Product Type | SVL-140B 150 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| Used for product | SVL-140B 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44.1 Kilogram |
| Net weight | 36 Kilogram |
| Volume | 89.01 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162511992 |
| Proposition 65 | Cancer and Reproductive Harm |