
Gas detecting sensor, DGS
080Z2831
Sensor 1 type: Infrared, Refrig. range [ppm] sensor1: 0 - 20000
080Z2831
Product specifications
Characteristic | Value |
|---|---|
| Alarmlimits high [ppm] sensor1 | 5000 ppm |
| Alarmlimits low [ppm] sensor1 | 5000 ppm |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Gas detecting sensor version | R744 |
| Material Description | Gas Sensor - DGS-IR CO2 - 5m |
| Packing format | Single pack |
| Parts included | Cable glandsCalibration Cert |
| Power consumption [A] | 0.25 A |
| Product group | Sensors |
| Product line | Electronic Controllers and Services |
| Product name | Gas detecting sensor |
| Product Type | DGS |
Characteristic | Value |
|---|---|
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrig. range [ppm] sensor1 [max] | 20000 ppm |
| Refrig. range [ppm] sensor1 [min] | 0 ppm |
| Refrigerants | R744 |
| Relative humidity (RH) [%] [max] | 90 % |
| Relative humidity (RH) [%] [min] | 15 % |
| Response delay [s] | 0 s |
| Sensor 1 type | Infrared |
| Supply voltage [V] AC [max] | 27 V |
| Supply voltage [V] AC [min] | 21 V |
| Supply voltage [V] DC [max] | 29.00 V |
| Supply voltage [V] DC [min] | 19.00 V |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -35 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | -31 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 673 Gram |
| Net weight | 579 Gram |
Characteristic | Value |
|---|---|
| Volume | 3.92 Liter |
| EAN/UPC | 5715162982792 |